Battery energy storage system (BESS) for EV charging applications | Eaton PSEC
7:20
A battery energy storage system (BESS) is an energy storage solution that allows facilities to store power and use it on demand. Essentially, the BESS is a series of batteries, inverters and a battery management system that charges the batteries from the electrical grid or renewables like solar and wind generation. The stored energy in the batteries can then be used when needed, such as peak shaving, during power outages, or for load balancing. In the video Reena Patel, Energy Transition Application Engineer, illustrates how the BESS operates and performs during peak shaving. Also, how the BESS can be used for EV charging, specifically for DC fast charging and load balancing. Reena explains how Eaton offers a complete BESS and DC fast charger solution that includes designing, supplying, and servicing the system. Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience Chapters 00:00 00:12 Intro 01:03 What is a BESS 02:04 Sizing a BESS 03:25 BESS peak shaving 04:28 BESS for EV charging 05:05 BESS and DC fast charging 05:51 Eaton BESS solutions #BESS #batteryenergystoragesystem #evcharging #engineering #electricalengineering #eatonexperience #experiencecenter
A battery energy storage system (BESS) is an energy storage solution that allows facilities to store power and use it on demand. Essentially, the BESS is a series of batteries, inverters and a battery management system that charges the batteries from the electrical grid or renewables like solar and wind generation. The stored energy in the batteries can then be used when needed, such as peak shaving, during power outages, or for load balancing. In the video Reena Patel, Energy Transition Application Engineer, illustrates how the BESS operates and performs during peak shaving. Also, how the BESS can be used for EV charging, specifically for DC fast charging and load balancing. Reena explains how Eaton offers a complete BESS and DC fast charger solution that includes designing, supplying, and servicing the system. Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience Chapters 00:00 00:12 Intro 01:03 What is a BESS 02:04 Sizing a BESS 03:25 BESS peak shaving 04:28 BESS for EV charging 05:05 BESS and DC fast charging 05:51 Eaton BESS solutions #BESS #batteryenergystoragesystem #evcharging #engineering #electricalengineering #eatonexperience #experiencecenter
Electrical distribution Similar Videos
-
61 - If you feed a 3-phase drive with single phase input, are the harmonics the same?
4:07
Learn if powering a 3-phase drive with single phase input cause the same type of harmonics.
-
67 - When do yo need a harmonics study?
4:46
When do I need a harmonic study?
-
69 - What is the point of common coupling (PCC)?
4:11
What is the point of common coupling or PCC?